-
Cover model
-
Type of handle
-
Suitable for enclosure building depth
-
Version as glazed door
-
Version as glazed door
-
Type of covering
-
Toggle
-
Transparent
-
Nominal current
-
Material
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Housing material
-
Padlock locking
-
Suitable for enclosure building width
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Transparent cover/door
-
With lock
-
Model
-
Model
-
Surface protection
-
Suitable for solid conductors
-
Model
-
Degree of protection (NEMA)
-
Signal passing door
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Suitable for stranded conductors
-
Mounting method
-
Width in number of modular spacings
-
With mounting plate
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Inner depth
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, output
-
Earthing terminal block
-
Number of poles
-
Neutral terminal block
-
Neutral terminal block
-
Contact safe
-
Surface finishing
-
DIN-rail
-
Extension possible
-
Built-in width
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-401222-WEB-R.jpg)
Drivia 18 behuizing 2 x 18 modules Klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401234-LEGRAND.jpg)
Drivia 18 deur wit. voor behuizing 4 x 18 modules 401224
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-401221-WEB-R.jpg)
Drivia 18 behuizing 1 x 18 modules Klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401244-LEGRAND.jpg)
Drivia 18 deur transparant. voor behuizing 4 x 18 modules 401224
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401254-LEGRAND-1000.jpg)
Drivia 18 omkeerbare achterwand, voor behuizing 4 x 18 modules ref.nr.401224. Zorgt voor klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401242-LEGRAND.jpg)
Drivia 18 deur transparant. voor behuizing 2 x 18 modules 401222
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401232-LEGRAND.jpg)
Drivia 18 deur wit. voor behuizing 2 x 18 modules 401222
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-401241-WEB-R.jpg)
Drivia 18 deur transparant. voor behuizing 1 x 18 modules 401221
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401231-LEGRAND.jpg)
Drivia 18 deur wit. voor behuizing 1 x 18 modules 401221
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401253-LEGRAND-1000.jpg)
Drivia 18 omkeerbare achterwand, voor behuizing 3 x 18 modules ref.nr.401223. Zorgt voor klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401252-LEGRAND-1000.jpg)
Drivia 18 omkeerbare achterwand, voor behuizing 2 x 18 modules ref.nr.401222. Zorgt voor klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/401391-LEGRAND-1000.jpg)
Slot met cilindersluiting en sleutel nr.850.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/405057-LEGRAND.jpg)
Geïsoleerde aardrail 5 x 6 tot 25mm² en 45 x 1.5 tot 4mm² - lengte 332mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401251-LEGRAND-1000.jpg)
Drivia 18 omkeerbare achterwand, voor behuizing 1 x 18 modules ref.nr.401221. Zorgt voor klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/401389-LEGRAND-1000.jpg)
Drivia 13 Zelfklevende tekeninghouder, kan bevestigd worden op de behuizing of deur.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-001662-WEB-R.jpg)
Afdichting modulair 13modules Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/001660-LEGRAND-1000.jpg)
Afdichting modulair 5modules. Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW