FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Material call buttons
-
Mounting method
-
Installation technique
-
With complemantary luminous signal
-
Number of call buttons
-
Hands free
-
Material Front
-
Front plate height
-
Front plate width
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Colour
-
Halogen free
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/343032-BTICINO-1000.jpg)
Bticino
Deurcommunicatie
Ref.. BT343032
Deurcommunicatie - Buitenpost Linea 2000 met 2 drukknoppen
469,30 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen