-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Sensor type
-
Imprint/indication
-
Material
-
With label area
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Imprint ISO symbols
-
Rated current
-
With DALI interface
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
With connection cable
-
Constant light control
-
Suitable for touch sensor connector for bus system
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
HVAC-control
-
Shape
-
Surface protection
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Forced switch off
-
Mounting method
-
Mounting method
-
Animal zone
-
With mounting plate
-
Contactless type
-
Creep-under protection
-
Number of rockers
-
Substation input
-
Background monitoring
-
Illumination
-
With lighting
-
Illumination
-
Networkable
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Type of fastening
-
Imprint
-
Type of fastening
-
Optimum mounting height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Bridging switch
-
Number of poles
-
Max. reach sideways
-
With exchangeable lens/symbol
-
With complemantary luminous signal
-
With exchangeable lens/symbol
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Surface finishing
-
Max. reach frontally
-
Label space/information surface
-
Diameter reach on floor
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Remote operation
-
Supplied remote control
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
With signal unit
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Connection cable length
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Detection angle horizontal
-
Response value luminosity
-
Number of switching zones
-
Max. starting current
-
Control current
-
With alarm function
-
Compliant with UK Building Regulations Part M
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Frequency
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Label space/information surface
-
Auto switch
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/NT4916KIT-BTICINO-1000.jpg)
Livinglight aluminium labelkit met 13 diverse symbolen voor axiale bediening. 5 labels per type.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/L4916KIT-BTICINO-1000.jpg)
Livinglight antraciet labelkit met 13 diverse symbolen voor axiale bediening. 5 labels per type.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/N4916KIT-BTICINO-1000.jpg)
Livinglight wit labelkit met 13 diverse symbolen voor axiale bediening. 5 labels per type.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/L4012-BTICINO-1000.jpg)
Schakelaar Livinglight 16A 250V 2P+sleutel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/L4022-BTICINO-1000.jpg)
Wisselschakelaar Livinglight 1P+sleutel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/NT4012-BTICINO-1000.jpg)
Schakelaar Light Tech 2P+sleutel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/NT4022-BTICINO-1000.jpg)
Wisselschakelaar Light Tech 1P+sleutel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/N4012-BTICINO-1000.jpg)
Livinglight schakelaar 2P +sleutel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/N4022-BTICINO-1000.jpg)
Wisselschakelaar Light 1P+sleutel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/L4016-BTICINO-1000.jpg)
Livinglight draaischakelaar 4P voor ventilator 3 snelheden 3A 250Vac, 2 modules antraciet
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/NT4016-BTICINO-1000.jpg)
Livinglight draaischakelaar 4P voor ventilator 3 snelheden 3A 250Vac, 2 modules aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/N4016-BTICINO-1000.jpg)
Livinglight draaischakelaar 4P voor ventilator 3 snelheden 3A 250Vac, 2 modules wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/L4003ES-BTICINO-1000.jpg)
LL energy saving switch
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/NT4003ES-BTICINO-1000.jpg)
LL energy saving switch
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/N4003ES-BTICINO-1000.jpg)
LL energy saving switch
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/N4054M2-BTICINO-1000.jpg)
Livinglight wit kruisschakelaar axiaal 2 modules 16AX 250V schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/L4054M2-BTICINO-1000.jpg)
Livinglight antraciet kruisschakelaar axiaal 2 modules 16AX 250V schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/N4054-BTICINO-1000.jpg)
Livinglight wit kruisschakelaar axiaal 1 module 16AX 250V schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/L4054-BTICINO-1000.jpg)
Livinglight antraciet kruisschakelaar axiaal 1 module 16AX 250V schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/NT4054M2-BTICINO-1000.jpg)
Livinglight aluminium kruisschakelaar axiaal 2 modules 16AX 250V schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/NT4054-BTICINO-1000.jpg)
Livinglight aluminium kruisschakelaar axiaal 1 module 16AX 250V schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/N4004M2N-BTICINO-1000.jpg)
Livinglight wit kruisschakelaar 16AX 250V 2modules schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/L4004M2N-BTICINO-1000.jpg)
Livinglight antraciet kruisschakelaar 16AX 250V 2 modules schroefklem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/NT4004M2N-BTICINO-1000.jpg)
Livinglight aluminium kruisschakelaar 16AX 250V 2 modules schroefklem
Exclusief BTW